CAD model selection
Selectable products: 1
MMS-200AB3E13L09
Part No.
MMS-200AB3E13L09
Model
MMS-200
MMS-275
MMS-400
Material
Aluminum Black Anodize
Travel
200 mm
Motor Type
3 Phase
Encoder Type
Analog Encoder, 1VPP
1.0 micron TTL encoder, 12 MHz
0.1 micron TTL encoder, 12 MHz
Limit Switch
Limit Switch in encoder head, NPN, Normally Open
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension