??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 5
MMX-AL253AAA1D1C1
HELP_VARIABLE
Part No.
MMX-AL253AAA1D1C1
Model
MMX-AL25
u
Travel Size
25
u
mm
Motor Type
Single Phase Direct Drive Linear
u
Encoder Type
Cable Length
Connectors
Counterbalance
Contact Tehnical Support for Options
Length
80.0
u
mm
N
6
u
A
72.0
u
mm
B
15.0
u
mm
Accuracy
0
u
μm
Bi-directional Repeatability +/-
0
u
μm
Load Capacity
0
u
kg
Maximum Acceleration
0
u
m/s2
Maximum Velocity
0
u
m/s
Flatness & Straightness
0
u
μm
Mass (Moving)
0.0
u
kg
Embedded Preview + Generation