{dovermotion/single_axis_tables/dof/focuser_stage_asmtab.prj},{NB=DOF-5E38G01TH00R10},{MODEL=DOF-5},{T=5},{ER=E38},{CC=G01},{OT=TH00},{OO=R1},{CB=0},{BR=15},{PL=100-1000},{SB=>=150},{PHS=35},{MA=6},{SAS=< 10 ms},{DIM=77H x 82W x 30D},{PPATH=focuser_stage_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
DOF-5E38G01TH00R10
HELP_VARIABLE
Part No.
DOF-5E38G01TH00R10
Model
DOF-5
Travel
5
mm
Encoder Resolution
5 nm
1.25 nm
5 nm
1.25 nm
Controller & Communications
Controller setup for RS-232
Controller setup for RS-485 (half duplex) low impedance
Controller setup for CAN 2.0B
Controller setup for RS-485 (half duplex) high impedance
Controller setup for RS-485 (full duplex) low impedance
Controller setup for RS-485 (full duplex) high impedance
Controller setup for CAN 2.0B high impedance
Controller setup for RS-232
Controller setup for RS-485 (half duplex) low impedance
Controller setup for CAN 2.0B
Controller setup for RS-485 (half duplex) high impedance
Controller setup for RS-485 (full duplex) low impedance
Controller setup for RS-485 (full duplex) high impedance
Controller setup for CAN 2.0B high impedance
Objective Thread
No objective bracket
M25 x 0.75
M26 x 0.706
M27 x 0.75
SM1
RMS
M32 x 0.75
No objective bracket
M25 x 0.75
M26 x 0.706
M27 x 0.75
SM1
RMS
M32 x 0.75
Objective Orientation
Regular, Position 1
Regular, Position 2
Regular, Position 3
Inverted, Position 1
Inverted, Position 2
Inverted, Position 3
Horizontal, Regular, Position 1
Horizontal, Regular, Position 2
Horizontal, Regular, Position 3
Horizontal, Inverted, Position 1
Horizontal, Inverted, Position 2
Horizontal, Inverted, Position 3
Regular, Position 1
Regular, Position 2
Regular, Position 3
Inverted, Position 1
Inverted, Position 2
Inverted, Position 3
Horizontal, Regular, Position 1
Horizontal, Regular, Position 2
Horizontal, Regular, Position 3
Horizontal, Inverted, Position 1
Horizontal, Inverted, Position 2
Horizontal, Inverted, Position 3
Payload
g
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도