CAD model selection
Selectable products: 1
XYL-2121ABC09M00E00L01
Part No.
XYL-2121ABC09M00E00L01
Model
XYL-2121
Screw Lead
.1 in 3/4 - 10-UNC
.2 in 3/4 - 10-UNC-3A-2
.1 in 3/4-5-2G ACME
2 mm M19 x2MM-6G
Motor Type
No Motor
Step 130 oz-in, 200 step/rev
Step 130 oz-in, 200 step/rev (low ind.)
Step 80 oz-in, 400 step/rev
Step 118 oz-in, 400 step/rev
Encoder
None
Rotary 2000 count
Rotary 4000 count
1um Linear Digital
0.1um Linear Digital
1VPP Linear Analog
Limit Switch
None
NPN, NO
NPN, NC
Travel
457x457
mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension