CAD model selection
Selectable products: 1
XYR-8080ABCP1M00E00L00
Part No.
XYR-8080ABCP1M00E00L00
Model
XYR-8080
Material
Aluminum Black Anodized
Aluminum Nickel Plated
Screw Lead
0.1 inch Precision
0.2 inch Precision
0.02 inch Precision
2mm Precision
0.1 inch Commercial
0.2 inch Commercial
0.02 inch Commercial
0.4 inch Commercial
2mm Commercial
Motor Type
No Motor
Step 130 oz-in, 200 step/rev
Step 130 oz-in, 200 step/rev (low ind.)
Step 80 oz-in, 400 step/rev
Step 118 oz-in, 400 step/rev
Encoder
None
Rotary 2000 count
Rotary 4000 count
1um Linear Digital
0.1um Linear Digital
1VPP Linear Analog
Limit Switch
None
NPN, NO
NPN, NC
Travel
150x150
mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension